BTS50060-1TEA
Overview
Embedded in a PG-TO252-5-11 package, the BTS50060-1TEA is a 6mΩ single Smart High-Side Power Switch
It is based on Smart power chip technology with P-channel vertical power MOFSET, providing protective and diagnostic functions. It is especially designed to drive loads in the harsh automotive environment.
Summary of Features
- Reduced switching losses
- Optimized for EMC – low emission, high immunity
- Optimized for PWM frequencies of approx. 100Hz
- 3.3V and 5V compatible logic inputs
- Advanced analog load current sense signal supporting easy calibration for very high accuracy
- Embedded diagnostics features (e.g. open load detection at ON and OFF)
- Embedded diagnostics functions (e.g. over current shutdown, over temperature shutdown)
- Infineon® INTELLIGENT LATCH
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- High load current capability
- High inrush current capability
- High energy capability
- Integrated protection functionality
- Integrated diagnosis functionality
- High sense current accuracy
Potential Applications
- Automotive Body & Convenience
- Power Distribution
- Relay Replacement
- Fuse Replacement
- Heating Applications
Training
Support